??
CAD model selection
K0732.1040
HELP_VARIABLE
Company
KIPP
Description
K0732 - Clevis joints stainless steel DIN 71752
Bill of material
K0732.1040
BESTKIPP
Order No.
K0732.1040
AUSF
version
right-hand thread
B
width
10 mm
G
Distance
40 mm
D1
diameter
10 mm
D2
thread
M 10 mm
D3
diameter
18 mm
L2
Length
60 mm
A
width
20 mm
GEW
Approx. weight
0.1194 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245179176
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions